Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | 1CN-10-02LLZ |
| End size 1 | 6LL |
| End size 2 | -2 |
| End Type 1 | 24 degree tube port extra light duty |
| End type 2 | Male pipe (NPT) |
| Finish plating | Zinc |
| Hex size 3 IN | 0.472 |
| Hex size 3 MM | 12.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 1CN |
| Thread sealant | Yes |
| Thread size 1 | M10x1 |
| Thread size 2 | 1/8-27 NPT |
