Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | 1CN-26-12JRSVRNW |
| Complete connector | Yes |
| End size 1 | 18L |
| End size 2 | -12 |
| End Type 1 | 24 degree tube port light duty |
| End type 2 | Male pipe (NPT) |
| Finish plating | Passivate |
| Hex size 1 IN | 1.248 |
| Hex size 1 MM | 32.000 |
| Hex size 5 IN | 1.179 |
| Hex size 5 MM | 30.000 |
| Item type | Adapter-straight |
| Product material | 316L Stainless steel |
| Product serial name | 1CN |
| Thread sealant | No |
| Thread size 1 | M26x1.5 |
| Thread size 2 | 3/4-14 NPT |
