Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 45 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 1CN4-52-32Z |
| Complete connector | Yes |
| End size 1 | 42L |
| End size 2 | -32 |
| End Type 1 | 24 degree tube port light duty |
| End Type 2 | Male pipe (NPT) |
| Finish plating | Zinc |
| Hex size 5 IN | 2.476 |
| Hex size 5 MM | 63.000 |
| Item type | Adapter-elbow |
| Product material | Carbon steel |
| Product serial name | 1CN4 |
| Thread sealant | No |
| Thread size 1 | M52x2 |
| Thread size 2 | 2-11 1/2 NPT |
