Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 1CN9-26-12Z |
| End size 1 | 18L |
| End size 2 | -12 |
| End Type 1 | 24 degree tube port light duty |
| End type 2 | Male pipe (NPT) |
| Finish plating | Zinc |
| Hex size 3 IN | 1.061 |
| Hex size 3 MM | 27.0 |
| Item type | Adapter-elbow |
| Product material | Carbon steel |
| Product serial name | 1CN9 |
| Thread sealant | Yes |
| Thread size 1 | M26x1.5 |
| Thread size 2 | 3/4-14 NPT |
