Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 1CT-30-16SPXZ |
| End size 1 | -30 |
| End size 2 | -16 |
| End type 1 | 24 degree tube port heavy duty |
| End type 2 | Male pipe BSPT |
| Finish plating | Zinc |
| Hex size 5 IN | 1.417 |
| Hex size 5 MM | 36.0 |
| Product material | Carbon steel |
| Product serial name | 1CT-SPX |
| Thread sealant | No |
| Thread size 1 | M30x2 |
| Thread size 2 | R 1-11 |
