Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 1CT-36-20SPXZ |
| End size 1 | -36 |
| End size 2 | -20 |
| End Type 1 | 24 degree tube port heavy duty |
| End type 2 | Male pipe BSPT |
| Finish plating | Zinc |
| Hex size 5 IN | 1.811 |
| Hex size 5 MM | 46.0 |
| Product material | Carbon steel |
| Product serial name | 1CT-SPX |
