Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 1CT9-12-02SPRNWEZ |
| Complete connector | Yes |
| End size 1 | 6L |
| End size 2 | -2 |
| End type 1 | 24 degree tube port light duty |
| End type 2 | Male pipe BSPT |
| Finish plating | Zinc |
| Hex size 1 IN | 0.546 |
| Hex size 1 MM | 14.0 |
| Hex size 3 IN | 0.432 |
| Hex size 3 MM | 11.0 |
| Item type | Adapter-elbow |
| Product material | Carbon steel |
| Product serial name | 1CT9 |
| Thread size 1 | M12x1.5 |
| Thread size 2 | R 1/8-28 |
