Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | 1CW-16-10 |
| End size 1 | 10L |
| End size 2 | -10 |
| End Type 1 | 24 degree tube port light duty |
| End type 2 | Male braze, metric tubing |
| Finish plating | Oil |
| Hex size 3 IN | 0.668 |
| Hex size 3 MM | 17.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 1CW |
| Thread size 1 | M16x1.5 |
