Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 1CW9-22-15SR |
| Complete connector | Yes |
| Drop dimension IN | 1.102 |
| Drop dimension MM | 28.00 |
| End size 1 | -22 |
| End size 2 | -15 |
| End Type 1 | 24 degree tube port heavy duty |
| End type 2 | Line/hose/tube |
| Finish plating | Passivate |
| Hex size 5 IN | 0.866 |
| Hex size 5 MM | 22.0 |
| Item type | Adapter-elbow |
| Product material | 304 Stainless steel |
| Product serial name | 1CW9 |
| Thread sealant | No |
| Thread size 1 | M22x1.5 |
