Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 1CW9-27-20PGB |
| Complete connector | Yes |
| End size 2 | -20 |
| End type 1 | 24 degree tube port light duty |
| End type 2 | Male braze, metric tubing |
| Finish plating | Oil |
| Hex size 5 IN | 1.061 |
| Hex size 5 MM | 27.0 |
| Item type | Adapter-elbow |
| Product material | Carbon steel |
| Product serial name | 1CW9 |
| Special requirement | SPECIAL_REQUIREMENT |
| Thread sealant | No |
