Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | 1D-24RNWZ |
| Complete connector | Yes |
| End size 1 | 16S |
| End size 2 | 16S |
| End type 1 | 24 degree tube port heavy duty |
| End type 2 | 24 degree tube port heavy duty |
| Finish plating | Zinc |
| Hex size 1 IN | 1.170 |
| Hex size 1 MM | 30.000 |
| Hex size 2 IN | 1.179 |
| Hex size 2 MM | 30.000 |
| Hex size 3 IN | 1.061 |
| Hex size 3 MM | 27.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 1D |
| Thread size 1 | M24x1.5 |
| Thread size 2 | M24x1.5 |
