Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | 1D-42RNWZ |
| Complete connector | Yes |
| End size 1 | 30S |
| End size 2 | 30S |
| End type 1 | 24 degree tube port heavy duty |
| End type 2 | 24 degree tube port heavy duty |
| Finish plating | Zinc |
| Hex size 1 IN | 1.950 |
| Hex size 1 MM | 50.000 |
| Hex size 2 IN | 1.965 |
| Hex size 2 MM | 50.000 |
| Hex size 3 IN | 1.808 |
| Hex size 3 MM | 46.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 1D |
| Thread size 1 | M42x2 |
| Thread size 2 | M42x2 |
