Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | 1D-52JRSV |
| Complete connector | Yes |
| End size 1 | 38S |
| End size 2 | 38S |
| End type 1 | 24 degree tube port heavy duty |
| End type 2 | 24 degree tube port heavy duty |
| Finish plating | Passivate |
| Hex size 5 IN | 2.162 |
| Hex size 5 MM | 55.0 |
| Item type | Adapter-straight |
| Product material | 316L Stainless steel |
| Product serial name | 1D |
| Thread sealant | No |
| Thread size 1 | M52x2 |
| Thread size 2 | M52x2 |