Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | 1DB-20-06WDRNWZ |
| Complete connector | Yes |
| End size 1 | 12S |
| End size 2 | -6 |
| End Type 1 | 24 degree tube port heavy duty |
| End type 2 | Male 1179-2 BSPP type E (heavy duty) |
| Finish plating | Zinc |
| Hex size 1 IN | 0.936 |
| Hex size 1 MM | 24.0 |
| Hex size 3 IN | 0.865 |
| Hex size 3 MM | 22.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 1DB-WD |
| Seal material | Nitrile (NBR) |
| Thread size 1 | M20x1.5 |
| Thread size 2 | G 3/8 |
