Adapter-STR,1DB,16S-12,316L,FKM,PA-product-details

Adapter-STR,1DB,16S-12,316L,FKM,PA

1DB-24-12WDSV


Tools

Product specifications

Characteristic
Value
BrandWinner by Danfoss
Catalog Item1DB-24-12WDSV
Complete connectorYes
End size 116S
End size 2-12
End type 124 degree tube port heavy duty
End type 2Male 1179-2 BSPP type E (heavy duty)
Finish platingPassivate
Hex size 5 IN1.258
Hex size 5 MM32.0
Item typeAdapter-straight
Product material316L Stainless steel
Product serial name1DB
Seal materialFluorocarbon (FKM)
Thread sealantNo
Thread size 1M24x1.5
Thread size 2G 3/4