Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | 1DB-68-32WDZ |
| Complete connector | Yes |
| End size 2 | -32 |
| End type 1 | 24 degree tube port heavy duty |
| End type 2 | Male 1179-2 BSPP type E (heavy duty) |
| Finish plating | Zinc |
| Hex size 5 IN | 2.948 |
| Hex size 5 MM | 75.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 1DB |
| Seal material | Nitrile (NBR) |
| Special requirement | SPECIAL_REQUIREMENT |
| Thread sealant | No |
| Thread size 2 | G 2-11 |