Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | 1DFG-24-35RZ |
| Complete connector | Yes |
| End size 1 | 16S |
| End size 2 | -35 |
| End type 1 | 24 degree tube port heavy duty |
| Finish plating | Zinc |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 1DFG |
| Seal material | Nitrile (NBR) |
| Special requirement | SPECIAL FOR CUSTOMER |
| Thread sealant | No |
| Thread size 1 | M24x1.5 |
