Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 1DFG9-30-35RSV |
| Complete connector | Yes |
| End size 1 | 20S |
| End size 2 | -35 |
| End Type 1 | 24 degree tube port heavy duty |
| Finish plating | Passivate |
| Item type | Adapter-elbow |
| Product material | 316L Stainless steel |
| Product serial name | 1DFG9 |
| Seal material | Fluorocarbon (FKM) |
| Special requirement | SPECIAL FOR CUSTOMER |
| Thread sealant | No |
| Thread size 1 | M30x2 |
