Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | 1DFS-42-12Z |
| End size 1 | 30S |
| End size 2 | -12 |
| End Type 1 | 24 degree tube port heavy duty |
| End Type 2 | Split flange code 62 |
| Finish plating | Zinc |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 1DFS |
| Thread size 1 | M42x2 |
