Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 1DFS9-36-20XZ |
| Drop dimension IN | 2.677 |
| Drop dimension MM | 68.00 |
| End size 1 | -36 |
| End size 2 | -20 |
| End type 1 | 24 degree tube port heavy duty |
| End type 2 | Split flange code 62 |
| Finish plating | Zinc |
| Hex size 5 IN | 1.811 |
| Hex size 5 MM | 46.0 |
| Item type | Adapter-elbow |
| Product material | Carbon steel |
| Product serial name | 1DFS9-X |
