Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 1DFS9-52-24RZ |
| Complete connector | Yes |
| End size 1 | 38S |
| End size 2 | -24 |
| End Type 1 | 24 degree tube port heavy duty |
| End Type 2 | Split flange code 62 |
| Finish plating | Zinc |
| Hex size 5 IN | 1.886 |
| Hex size 5 MM | 48.0 |
| Item type | Adapter-elbow |
| Product material | Carbon steel |
| Product serial name | 1DFS9 |
| Seal material | Nitrile (NBR) |
| Thread sealant | No |
| Thread size 1 | M52x2 |
