Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | 1DG-24-12RNWZ |
| Complete connector | Yes |
| End size 1 | 16S |
| End size 2 | -12 |
| End Type 1 | 24 degree tube port heavy duty |
| End type 2 | Male ORB BSPP |
| Finish plating | Zinc |
| Hex size 1 IN | 1.170 |
| Hex size 1 MM | 30.0 |
| Hex size 3 IN | 1.415 |
| Hex size 3 MM | 36.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 1DG |
| Seal material | Nitrile (NBR) |
| Thread size 1 | M24x1.5 |
| Thread size 2 | G 3/4-14 |
