Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 45 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 1DG4-30-12OGXZ |
| Drop dimension IN | 1.183 |
| Drop dimension MM | 30.10 |
| End size 1 | -30 |
| End size 2 | -12 |
| End Type 1 | 24 Male Heavy Duty bulkhead |
| End type 2 | Male ORB BSPP |
| Finish plating | Zinc |
| Hex size 5 IN | 1.181 |
| Hex size 5 MM | 30.0 |
| Item type | Adapter-elbow |
| Product material | Carbon steel |
| Product serial name | 1DG4-OGX |
