Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 45 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 1DG4-42-20OGXZ |
| Drop dimension IN | 1.322 |
| Drop dimension MM | 33.60 |
| End size 1 | -45 |
| End size 2 | -20 |
| End Type 1 | 24 Male Heavy Duty bulkhead |
| End type 2 | Male ORB BSPP |
| Finish plating | Zinc |
| Hex size 5 IN | 1.614 |
| Hex size 5 MM | 41.0 |
| Item type | Adapter-elbow |
| Product material | Carbon steel |
| Product serial name | 1DG4-OGX |
