Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 1DG9-22-08OGXZ |
| Drop dimension IN | 1.701 |
| Drop dimension MM | 43.20 |
| End size 1 | -22 |
| End size 2 | -6 |
| End Type 1 | 24 degree tube port heavy duty |
| End type 2 | Male ORB BSPP |
| Finish plating | Zinc |
| Hex size 5 IN | 0.866 |
| Hex size 5 MM | 22.0 |
| Item type | Adapter-elbow |
| Product material | Carbon steel |
| Product serial name | 1DG9-OGX |
| Thread sealant | No |
| Thread size 1 | M22x1.5 |
| Thread size 2 | G 1/2-14 |
