Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 1DH-30EQSVX |
| End size 1 | -30 |
| End size 2 | -30 |
| End Type 1 | 24 degree tube port heavy duty |
| End type 2 | Male ORB Adjustable ISO 6149-2 |
| Finish plating | Passivate |
| Hex size 5 IN | 1.417 |
| Hex size 5 MM | 36.0 |
| Item type | Adapter-straight |
| Product material | 316L Stainless steel |
| Product serial name | 1DH-EQX |
