Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 1DH9-30-27OGZ |
| End size 1 | 20S |
| End size 2 | M27 |
| End Type 1 | 24 degree tube port heavy duty |
| End type 2 | Male ORB Adjustable ISO 6149-2 |
| Finish plating | Zinc |
| Hex size 2 IN | 1.258 |
| Hex size 2 MM | 32.0 |
| Hex size 3 IN | 1.179 |
| Hex size 3 MM | 30.0 |
| Item type | Adapter-elbow |
| Product material | Carbon steel |
| Product serial name | 1DH9 |
| Seal material | Nitrile (NBR) |
| Thread size 1 | M30x2 |
| Thread size 2 | M27x2 |