Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 1DI-14-12WDZ |
| Complete connector | Yes |
| End size 1 | 6S |
| End size 2 | M12 |
| End Type 1 | 24 degree tube port heavy duty |
| End type 2 | Male ISO 9974-2 type E (heavy duty) |
| Finish plating | Zinc |
| Hex size 2 IN | 0.668 |
| Hex size 2 MM | 17.0 |
| Hex size 5 IN | 0.668 |
| Hex size 5 MM | 17.0 |
| Item type | Adapter-elbow |
| Product material | Carbon steel |
| Product serial name | 1DI |
| Seal material | Nitrile (NBR) |
| Thread sealant | No |
| Thread size 1 | M14x1.5 |
| Thread size 2 | M12x1.5 |
