Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Winner by Danfoss |
| Catalog Item | 1DI-14-12WDZN |
| Drop dimension IN | 0.925 |
| Drop dimension MM | 23.50 |
| End size 1 | -14 |
| End size 2 | -12 |
| End type 1 | 24 degree tube port heavy duty |
| End type 2 | Banjo DIN 7642 Form B, light duty |
| Finish plating | Zinc nickel |
| Hex size 5 IN | 0.866 |
| Hex size 5 MM | 22.0 |
| Item type | Adapter-tee |
| Product material | Carbon steel |
| Product serial name | 1DI-WD |
