Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | 1DJ-52-24Z |
| End size 1 | 38S |
| End size 2 | -24 |
| End type 1 | 24 degree tube port heavy duty |
| End type 2 | Male 37 degree |
| Finish plating | Zinc |
| Hex size 3 IN | 2.162 |
| Hex size 3 MM | 55.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 1DJ |
| Thread size 1 | M52x2 |
| Thread size 2 | 1 7/8-12 UN |