Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | 1DM-52-48EQZN |
| Complete connector | Yes |
| End size 1 | 38S |
| End size 2 | M48 |
| End Type 1 | 24 degree tube port heavy duty |
| End type 2 | Male metric 60 degree cone |
| Finish plating | Zinc nickel |
| Hex size 5 IN | 2.162 |
| Hex size 5 MM | 55.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 1DM |
| Thread sealant | No |
| Thread size 1 | M52x2 |
| Thread size 2 | M48x2 |
