Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 1DM9-30-22FAXZ |
| Drop dimension IN | 1.457 |
| Drop dimension MM | 37.00 |
| End size 1 | -30 |
| End size 2 | -22 |
| End Type 1 | 24 degree tube port heavy duty |
| End type 2 | Male metric 60 degree cone |
| Finish plating | Zinc |
| Hex size 5 IN | 1.063 |
| Hex size 5 MM | 27.0 |
| Item type | Adapter-elbow |
| Product material | Carbon steel |
| Product serial name | 1DM9 |
| Thread sealant | No |
| Thread size 1 | M30x2 |
| Thread size 2 | M22x1.5 |