Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | 1DN-30-12JRSV |
| Complete connector | Yes |
| End size 1 | 20S |
| End size 2 | -12 |
| End Type 1 | 24 degree tube port heavy duty |
| End type 2 | Male pipe (NPT) |
| Finish plating | Passivate |
| Hex size 5 IN | 1.258 |
| Hex size 5 MM | 32.000 |
| Item type | Adapter-straight |
| Product material | 316L Stainless steel |
| Product serial name | 1DN |
| Thread sealant | No |
| Thread size 1 | M30x2 |
| Thread size 2 | 3/4-14 NPT |
