Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 1DO9-36-12OGXZ |
| Drop dimension IN | 2.264 |
| Drop dimension MM | 57.5 |
| End size 1 | -36 |
| End size 2 | -12 |
| End Type 1 | 24 degree tube port heavy duty |
| End type 2 | Male ORB ISO 11926-3 |
| Finish plating | Zinc |
| Hex size 5 IN | 1.417 |
| Hex size 5 MM | 36.0 |
| Item type | Adapter-elbow |
| Product material | Carbon steel |
| Product serial name | 1DO9 |
| Thread sealant | No |
| Thread size 1 | M36x1.5 |
| Thread size 2 | 1 1/16-12 UN |