Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 1DO9-36-16OGZ |
| End size 1 | 25S |
| End size 2 | -16 |
| End Type 1 | 24 degree tube port heavy duty |
| End type 2 | Male ORB Adjustable ISO11926-2 |
| Finish plating | Zinc |
| Hex size 2 IN | 1.611 |
| Hex size 2 MM | 41.0 |
| Hex size 3 IN | 1.415 |
| Hex size 3 MM | 36.0 |
| Item type | Adapter-elbow |
| Product material | Carbon steel |
| Product serial name | 1DO9 |
| Seal material | Nitrile (NBR) |
| Thread size 1 | M36x2 |
| Thread size 2 | 1 5/16-12 UN |