Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | 1DT-42-20SPZ |
| End size 1 | 30S |
| End size 2 | -20 |
| End type 1 | 24 degree tube port heavy duty |
| End type 2 | Male pipe BSPT |
| Finish plating | Zinc |
| Hex size 3 IN | 1.808 |
| Hex size 3 MM | 46.000 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 1DT |
| Thread size 1 | M42x2 |
| Thread size 2 | R 1 1/4 |