Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 1DW-30-20X |
| End size 1 | -30 |
| End size 2 | -20 |
| End type 1 | 24 degree tube port heavy duty |
| End type 2 | Line/hose/tube |
| Finish plating | Oil |
| Hex size 5 IN | 1.260 |
| Hex size 5 MM | 32.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 1DW |
| Thread sealant | No |
| Thread size 1 | M30x2 |
