Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | 2BC-04-14WDZ |
| End size 1 | -4 |
| End size 2 | 8L |
| End type 1 | Male 1179-2 BSPP type E (light duty) |
| End type 2 | 24 degree DKO swivel light duty |
| Finish plating | Zinc |
| Hex size 2 IN | 0.668 |
| Hex size 2 MM | 17.000 |
| Hex size 3 IN | 0.747 |
| Hex size 3 MM | 19.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 2BC-WD |
| Seal material | Nitrile (NBR) |
| Thread size 1 | G 1/4-19 |
| Thread size 2 | M14x1.5 |
