Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | 2BD-24-52WDZ |
| End size 1 | -24 |
| End size 2 | 38S |
| End type 1 | Male 1179-2 BSPP type E (heavy duty) |
| End type 2 | 24 degree DKO swivel heavy duty |
| Finish plating | Zinc |
| Hex size 2 IN | 2.358 |
| Hex size 2 MM | 60.000 |
| Hex size 3 IN | 2.162 |
| Hex size 3 MM | 55.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 2BD-WD |
| Seal material | Nitrile (NBR) |
| Thread size 1 | G 1 1/2-11 |
| Thread size 2 | M52x2 |
