Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | 2C-14-16EQZN |
| Complete connector | Yes |
| End size 1 | 8L |
| End size 2 | 10L |
| End type 1 | 24 degree tube port light duty |
| End type 2 | 24 degree DKO swivel light duty |
| Finish plating | Zinc nickel |
| Hex size 2 IN | 0.747 |
| Hex size 2 MM | 19.000 |
| Hex size 5 IN | 0.550 |
| Hex size 5 MM | 14.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 2C |
| Seal material | Nitrile (NBR) |
| Thread sealant | No |
| Thread size 1 | M14x1.5 |
| Thread size 2 | M16x1.5 |
