Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | 2C-14-18Z |
| End size 1 | 8L |
| End size 2 | 12L |
| End Type 1 | 24 degree tube port light duty |
| End type 2 | 24 degree DKO swivel light duty |
| Finish plating | Zinc |
| Hex size 2 IN | 0.865 |
| Hex size 2 MM | 22.0 |
| Hex size 3 IN | 0.668 |
| Hex size 3 MM | 17.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 2C |
| Seal material | Nitrile (NBR) |
| Thread size 1 | M14x1.5 |
| Thread size 2 | M18x1.5 |
