Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | 2C-22-18Z |
| Complete connector | Yes |
| End size 1 | 15L |
| End size 2 | 12L |
| End type 1 | 24 degree tube port light duty |
| End type 2 | 24 degree DKO swivel light duty |
| Finish plating | Zinc |
| Hex size 2 IN | 0.943 |
| Hex size 2 MM | 24.000 |
| Hex size 5 IN | 0.747 |
| Hex size 5 MM | 19.000 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 2C |
| Seal material | Nitrile (NBR) |
| Thread sealant | No |
| Thread size 1 | M22x1.5 |
| Thread size 2 | M18x1.5 |
