Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | 2C-45-52SV |
| Complete connector | Yes |
| End size 1 | 35L |
| End size 2 | 42L |
| End type 1 | 24 degree tube port light duty |
| End type 2 | 24 degree DKO swivel light duty |
| Finish plating | Passivate |
| Hex size 2 IN | 2.358 |
| Hex size 2 MM | 60.000 |
| Hex size 5 IN | 1.965 |
| Hex size 5 MM | 50.000 |
| Item type | Adapter-straight |
| Product material | 316L Stainless steel |
| Product serial name | 2C |
| Seal material | Fluorocarbon (FKM) |
| Thread sealant | No |
| Thread size 1 | M45x2 |
| Thread size 2 | M52x2 |