Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 2C-45ZN |
| End size 1 | -45 |
| End size 2 | -45 |
| End type 1 | 24 degree tube port heavy duty |
| End type 2 | 24 degree DKO swivel light duty |
| Finish plating | Zinc nickel |
| Hex size 1 IN | 1.969 |
| Hex size 1 MM | 50.0 |
| Hex size 5 IN | 1.811 |
| Hex size 5 MM | 46.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 2C |
| Seal material | Nitrile (NBR) |
| Thread sealant | No |
| Thread size 1 | M45x2 |
| Thread size 2 | M45x2 |