Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 45 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 2C4-16PKJRSRX |
| Drop dimension IN | 0.779 |
| Drop dimension MM | 19.80 |
| End size 1 | -16 |
| End size 2 | -16 |
| End type 1 | 24 degree tube port heavy duty |
| End type 2 | 24 degree DKO swivel light duty |
| Finish plating | Passivate |
| Hex size 5 IN | 0.630 |
| Hex size 5 MM | 16.0 |
| Item type | Adapter-elbow |
| Product material | 304 Stainless steel |
| Product serial name | 2C4-PKJRX |
| Thread sealant | No |
| Thread size 1 | M16x1.5 |