Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 2C9-45-30EQSV |
| Complete connector | Yes |
| End size 1 | 35L |
| End size 2 | 22L |
| End type 1 | 24 degree tube port light duty |
| End type 2 | 24 degree DKO swivel light duty |
| Finish plating | Passivate |
| Hex size 2 IN | 1.415 |
| Hex size 2 MM | 36.000 |
| Hex size 5 IN | 1.611 |
| Hex size 5 MM | 41.000 |
| Item type | Adapter-elbow |
| Product material | 316L Stainless steel |
| Product serial name | 2C9 |
| Seal material | Fluorocarbon (FKM) |
| Thread sealant | No |
| Thread size 1 | M45x2 |
| Thread size 2 | M30x2 |
