Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 2CB-18-06SRX |
| End size 1 | -18 |
| End size 2 | -6 |
| End type 1 | 24 degree tube port light duty |
| End type 2 | Female JIS BSPP 60 degree cone |
| Finish plating | Passivate |
| Hex size 5 IN | 0.748 |
| Hex size 5 MM | 19.0 |
| Item type | Adapter-straight |
| Product material | 304 Stainless steel |
| Product serial name | 2CB-X |
| Thread sealant | No |
| Thread size 1 | M18x1.5 |