Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | 2CJ-14-08RNWZ |
| Complete connector | Yes |
| End size 1 | 8L |
| End size 2 | -8 |
| End type 1 | 24 degree tube port light duty |
| End type 2 | Female 37 degree swivel |
| Finish plating | Zinc |
| Hex size 1 IN | 0.663 |
| Hex size 1 MM | 17.0 |
| Hex size 2 IN | 0.865 |
| Hex size 2 MM | 22.0 |
| Hex size 3 IN | 0.747 |
| Hex size 3 MM | 19.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 2CJ |
| Thread size 1 | M14x1.5 |
| Thread size 2 | 3/4-16 UNF |
