Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 2D-36XZNY1 |
| End size 1 | -36 |
| End size 2 | -36 |
| End type 1 | 24 degree tube port heavy duty |
| End type 2 | 24 degree DKO swivel heavy duty |
| Hex size 5 IN | 1.614 |
| Hex size 5 MM | 41.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 2D-XZNY1 |
| Thread sealant | No |
| Thread size 1 | M36x2 |