Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 45 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 2D4-16XZ |
| Drop dimension IN | 0.640 |
| Drop dimension MM | 16.30 |
| End size 1 | -16 |
| End size 2 | -16 |
| End type 1 | 24 degree tube port heavy duty |
| End type 2 | 24 degree DKO swivel heavy duty |
| Finish plating | Zinc |
| Hex size 5 IN | 0.630 |
| Hex size 5 MM | 16.0 |
| Item type | Adapter-elbow |
| Product material | Carbon steel |
| Product serial name | 2D4-X |
| Thread sealant | No |
| Thread size 1 | M16x1.5 |